CDQ2-XC91.jpg
CDQ2-XC88/XC89/XC91 Series Spatter Resistant Cylinder For Arc Welding Compact Cylinder:Standard,Double Acting,Single Rod
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Bore Size
3
Port Thread Type
4
Cylinder Stroke Range 
5
Action
6
Body Option
7
Auto Switch Mounting Groove
8
Auto Switch
9
Number Of Auto Switches
10
Rod Material
11
-- UnSelected -- Selected -- Selection invalid