CCVS/CCVL Series Valve Unit
Option configuration
Reset
Details
Valve unit size
-- Please select --
L(Large Flow)
S(Small Flow)
1
Control Valve
-- Please select --
0(None)
1(Flow Control Valve)
2(Throttle Valve)
3(Timid Flow Control Valve)
2
Combined valve
-- Please select --
0(None)
1(Stop Valve,Skip Valve)
2(Stop Valve)
3(Skip Valve)
3
Solenoid Valve Rated Voltage
-- Please select --
-(No Combined Valve)
0(Air Operated Valve)
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
4
Electrical entry of solenoid valve
-- Please select --
-(Air Operated)
C(Conduit)
D(DIN Terminal)
G(Grommet)
5
Suffix
-- Please select --
S(Single Valve)
U1(Unit For CC63)
U2(Unit For CC100 And CC160)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid