CC Series Air-Hydro Unit
Option configuration
Reset
Details
Converter nominal size
-- Please select --
63(63 mm)
100(100 mm)
160(160 mm)
1
Effective oil level stroke
-- Please select --
50(50 mm)
100(100 mm)
200(200 mm)
300(300 mm)
400(400 mm)
500(500 mm)
600(600 mm)
700(700 mm)
800(800 mm)
2
Valve unit size
-- Please select --
L(Large Flow)
S(Small Flow)
3
Control Valve
-- Please select --
0(None)
1(Flow Control Valve)
2(Throttle Valve)
3(Timid Flow Control Valve)
4
Combined valve
-- Please select --
0(None)
1(Stop Valve,Skip Valve)
2(Stop Valve)
3(Skip Valve)
5
Solenoid Valve Rated Voltage
-- Please select --
-(—)
0(Air Operated Valve)
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6
Electrical entry of solenoid valve
-- Please select --
-(Air Operated)
C(Conduit)
D(DIN Terminal)
G(Grommet)
7
-- UnSelected
-- Selected
-- Selection invalid