CBA2.jpg
CBA2 Series Air Cylinder: With End Lock
Option configuration
With Auto Switch(Built-in Magnet)
1
Mounting Style
2
Tube Material
3
Bore Size
4
Port Thread Type
5
Water Resistant Cylinders
6
Cylinder Stroke Range 
7
Suffix For Cylinder
8
Stroke Adjustment Symbol
9
Lock Position
10
Manual Release Type
11
Dual Stroke Mark
12
Cylinder Stroke 2 Range 
13
Suffix For Cylinder2
14
Lock Position2
15
Manual Release Type2
16
Auto Switch
17
Number Of Auto Switches
18
Made To Order
19
-- UnSelected -- Selected -- Selection invalid