CA2-XC88XC89XC91 Series Spatter Resistant Cylinder For Arc Welding Air Cylinder Single Rod Type
Option configuration
Reset
Details
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
1
Mounting Style
-- Please select --
B(Basic Type)
C(Single Clevis Style)
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Axial Foot Style)
T(Center Trunnion Type)
2
Bore Size
-- Please select --
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
3
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
75(Standard Stroke 75 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
150(Standard Stroke 150 mm)
175(Standard Stroke 175 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
300(Standard Stroke 300 mm)
350(Standard Stroke 350 mm)
400(Standard Stroke 400 mm)
450(Standard Stroke 450 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
Range
4
Accessories1
-- Please select --
-(None)
N(Pivot Bracket)
5
Accessories2
-- Please select --
-(None)
V(Single Knuckle Joint)
W(Double Knuckle Joint)
6
Auto Switch
-- Please select --
-(Without Auto Switch)
P3DWA(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P3DWAL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
P3DWASC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWASE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P3DWAZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWLDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWMDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC20~28V))
P4DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWSDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC20~28V))
P4DWSE(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
P74-376(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
P74-85G(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.15m, Apply Voltage :DC24V)
P74GSC(Magnetic Field Resistant, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
P74L(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
P74Z(Magnetic Field Resistant, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
P79WSE(Magnetic Field Resistant 2-color Indicator, Reed Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V)
A90(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A93(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A96(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
M9B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9N(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
7
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
8
Rod Material
-- Please select --
XC88(SUS304)
XC89(S45C)
XC91(S45C)
9
-- UnSelected
-- Selected
-- Selection invalid