C96K Series ISO Cylinder:Non-rotating Rod Type Double Acting Double Rod
Option configuration
Reset
Details
With Auto Switch(Built-in Magnet)
-- Please select --
-(Without Auto Switch)
D(With Auto Switch)
1
Mounting Style
-- Please select --
B(Basic)
F(Rod Side Flange Style)
L(Axial Foot Style)
T(Center Trunnion Type)
2
Bore Size
-- Please select --
32(Bore Size 32 mm)
40(Bore Size 40 mm)
50(Bore Size 50 mm)
63(Bore Size 63 mm)
80(Bore Size 80 mm)
100(Bore Size 100 mm)
3
Cylinder Stroke
-- Please select --
25(Standard Stroke 25 mm)
50(Standard Stroke 50 mm)
80(Standard Stroke 80 mm)
100(Standard Stroke 100 mm)
125(Standard Stroke 125 mm)
160(Standard Stroke 160 mm)
200(Standard Stroke 200 mm)
250(Standard Stroke 250 mm)
320(Standard Stroke 320 mm)
400(Standard Stroke 400 mm)
500(Standard Stroke 500 mm)
600(Standard Stroke 600 mm)
700(Standard Stroke 700 mm)
800(Standard Stroke 800 mm)
Range
4
Auto Switch
-- Please select --
-(Without Auto Switch)
P4DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWLDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P4DWMDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC20~28V))
P4DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
P5DWL(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P5DWLDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC20~28V))
P5DWMDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC20~28V))
P5DWSC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V(DC20~28V))
P5DWSDPC(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC20~28V))
P5DWZ(Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC20~28V))
Y59A(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59AL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59AMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59AMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59AMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59ASAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59ASBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59ASDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59AZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y59B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y59BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
Y59BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y59BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y59BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y59BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y59BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y59BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y59BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
Y69A(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69AL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69AMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69AMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69AMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69ASAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69ASBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69ASDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69AZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y69B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y69BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
Y69BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y69BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y69BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y69BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y69BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y69BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y69BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
Y7BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
Y7BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
Y7BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
Y7BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
Y7BWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
Y7BWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
Y7BWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
Y7BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
Y7G(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GMAPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GMBPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GMDPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GSAPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GSBPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GSDPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7GZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7H(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HMAPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HMBPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HMDPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HSAPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HSBPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HSDPC(Normally Closed, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7HZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Y7PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
Z73(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
Z73L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
Z73Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
Z76(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
Z76L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
Z80(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
Z80L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V,AC/DC100V)
A33(Reed Auto Switch, Terminal conduit, With Indicator Light, 2-wire, Lead Wire :None, Apply Voltage :DC24V)
A34(Reed Auto Switch, Terminal conduit, With Indicator Light, 2-wire, Lead Wire :None, Apply Voltage :DC24V,AC100V,200V)
A44(Reed Auto Switch, DIN terminal, With Indicator Light, 2-wire, Apply Voltage :DC24V,AC100V,200V)
A53(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
A53L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
A53Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V)
A54(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V,200V)
A54L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V,200V)
A54Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V,200V)
A56(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A56L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A59W(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V)
A59WL(2-color Indicator, Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V)
A64(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC100V,AC200V)
A64L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC100V,AC200V)
A67(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V or Less)
A67L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V or Less)
A90(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90L(Reed Auto Switch, Grommet, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90V(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A90VL(Reed Auto Switch, Grommet, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :AC/DC24V or Less,AC/DC48V or Less,AC/DC100V or Less)
A93(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93L(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93M(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V,AC100V)
A93V(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V)
A93VL(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V,AC100V)
A93VZ(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A93Z(Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V,AC100V)
A96(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96L(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC4~8V)
A96V(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC4~8V)
A96VL(Reed Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC4~8V)
F59(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59F(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FL(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FMBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FMDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FSAPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FSBPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FSDPC(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59FZ(With Diagnostic Output 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 4-wire (NPN + Diagnostic Output), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59L(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F59Z(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
F5BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F5BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F5BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
F5BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F5BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F5BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
F5BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
F5NTL(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTMAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTMBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTMDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTSAPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTSBPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTSDPC(With Timer, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5NTZ(With Timer, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
F5PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
G39(Solid State Auto Switch, Terminal conduit, With Indicator Light, 3-wire (NPN), Lead Wire :None, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
J51(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :AC80~260V)
J51L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :AC80~260V)
J51Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :AC80~260V)
J59(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59L(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
J59MAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59MBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59MDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59SAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59SBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59SDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59W(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59WL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
J59WMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59WMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59WMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
J59WSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59WSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59WSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
J59WZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
J59Z(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
K39(Solid State Auto Switch, Terminal conduit, With Indicator Light, 2-wire, Lead Wire :None, Apply Voltage :DC24V(DC10~28V))
M9B(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BV(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVL(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BVM(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BVZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V))
M9BWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :1m, Apply Voltage :DC24V(DC10~28V))
M9BWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, Perpendicular, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V))
M9BWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9BZ(Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V))
M9N(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9NZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9P(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PA(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PASDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAV(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVL(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVM(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVMDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSAPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSBPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVSDPC(Water Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAVZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PAZ(Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PE(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEV(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVL(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVM(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEVZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PEZ(Normally Closed, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PV(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVL(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVM(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVMDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSAPC(Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSBPC(Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVSDPC(Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PVZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PW(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWV(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVL(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVM(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVMDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :1m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSAPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-3 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSBPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVSDPC(2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWVZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), Perpendicular, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PWZ(2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
M9PZ(Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V))
5
Number Of Auto Switches
-- Please select --
-(2 pcs. Or None)
S(1 pc.)
6
Made To Order
-- Please select --
-(Standard)
XC14(Change Of Trunnion Bracket Mounting Position)
XC14A(Change Of Trunnion Bracket Mounting Position)
XC14B(Change Of Trunnion Bracket Mounting Position)
7
-- UnSelected
-- Selected
-- Selection invalid