AZ3600 Series Diaphragm Valve For Ultra High Purity Manually Operated Type APTech
Option configuration
Reset
Details
Type
-- Please select --
600(Multi Turn Round Knob)
625(1/4 Turn Lever Knob)
650(1/4 Turn Round Knob With Open/Close Indication Window)
652(1/4 Turn Round Knob With Open/Close Indication Window)
657(Pull Twist Knob With LOTO)
1
Material
-- Please select --
S(316L SS Secondary Remelt)
2
Ports
-- Please select --
2P(2 Ports)
2PW(2 Ports Welded)
3PWD(3 Ports Welded)
3PWE(3 Ports Welded)
3PWG(3 Ports Welded)
3PWM(3 Ports Welded)
4PW(4 Ports Welded)
3
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
4
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
5
Port 3
-- Please select --
-(No Gauge Port)
TW4(No Pressure Gauge:1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(No Pressure Gauge:1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(No Pressure Gauge:1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
6
Port 4
-- Please select --
-(No Gauge Port)
TW4(No Pressure Gauge:1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(No Pressure Gauge:1/4 Inch Face Seal Female)
FV6(3/8 Inch Face Seal Female)
MV4(No Pressure Gauge:1/4 Inch Face Seal Male)
MV6(3/8 Inch Face Seal Male)
7
Face To Face Dimension
-- Please select --
-(2.12 Inch,53.8 mm Standard)
1.75(1.75 Inch,44.5 mm)
8
Seat Material
-- Please select --
-(PCTFE Standard)
VS(Vespel)
9
Option
-- Please select --
-(-)
ISH(Indicator Switch)
10
-- UnSelected
-- Selected
-- Selection invalid