AZ1200.jpg
AZ1200 Series Single Stage Regulator For Ultra High Purity High Flow Tied-Diaphragm APTech
Option configuration
Delivery Pressure
1
Material
2
Surface Finish
3
Ports
4
Connections Inlet1
5
Connections Outlet2
6
Gauge Port Inlet3
7
Gauge Port Outlet4
8
Pressure Gauge Unit
9
Seat Material
10
Option
11
Bonnet Option
12
-- UnSelected -- Selected -- Selection invalid