Name Plate For VXV31/32/33 Series Direct Operated 3 Port Solenoid Valve For Vacuum Pad
Option configuration
Reset
Details
Model
-- Please select --
31(VXV31)
32(VXV32)
33(VXV33)
1
Orifice Diameter
-- Please select --
3(1.5/3 mmΦ)
4(2.2/4 mmΦ)
2
Valve/Body Configuration
-- Please select --
1(N.C. / Manifold)
3(N.O. / Manifold)
3
Solenoid Valve Option
-- Please select --
-(Seal Material:NBR;Body Material:Brass(C37);Guide Pin Material:PPS;Coil Insulation Type:B)
A(Seal Material:FKM;Body Material:Brass(C37);Guide Pin Material:PPS;Coil Insulation Type:B)
4
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
5
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
J(230 VAC 50/60 Hz)
6
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal(Without Connector Gasket Is Included.))
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Surge Voltage Suppressor And Light)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(With Conduit Terminal,Surge Voltage Suppressor And Light)
7
Full-Wave Rectifier
-- Please select --
-(None)
R(Built-In Full-Wave Rectifier Type)
8
-- UnSelected
-- Selected
-- Selection invalid