Name Plate For VXK Series 2 Port Solenoid Valve With Built-in Y-strainer For Steam/Single Unit
Option configuration
Reset
Details
Model
-- Please select --
21(21)
22(22)
23(23)
1
Orifice Size
-- Please select --
1(2 mmΦ)
2(3 mmΦ)
3(4.5 mmΦ)
4(6 mmΦ)
5(8 mmΦ)
2
Valve/Body Configuration
-- Please select --
0(N.C./Single Unit)
2(N.O./Single Unit)
3
Solenoid Valve Option
-- Please select --
S(Seal Material:PTFE;Body/Shading Coil Material:C37/Cu;Coil Insulation Type:H)
4
Suffix
-- Please select --
-(-)
Z(Oil-free)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
J(230 VAC 50/60 Hz)
8
Electrical Entry
-- Please select --
C(Conduit)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(With Conduit Terminal,Surge Voltage Suppressor And Light)
9
Bracket
-- Please select --
-(None)
B(With Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid