Name Plate For VXE Series Energy Saving Type Direct Operated 2 Port Solenoid Valve For Air /Single Unit
Option configuration
Reset
Details
Model
-- Please select --
21(21)
22(22)
23(23)
1
Orifice Size
-- Please select --
1(2 mmΦ)
2(3 mmΦ)
3(4.5 mmΦ)
4(6 mmΦ)
5(8 mmΦ)
6(10 mmΦ)
2
Valve/Body Configuration
-- Please select --
0(N.C./Single Unit)
3
Solenoid Valve Option
-- Please select --
-(Seal Material:NBR;Body Material:Brass(C37))
V(Seal Material:FKM;Body Material:Brass(C37);Non-leak(10–6 Pa·m3/sec),Oil-free,Medium Vacuum(0.1 Pa.abs))
G(Seal Material:NBR;Body Material:Stainless Steel)
M(Seal Material:FKM;Body Material:Stainless Steel;Non-leak(10–6 Pa·m3/sec),Oil-free,Medium Vacuum(0.1 Pa.abs))
4
Suffix
-- Please select --
-(-)
Z(Oil-free)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
8
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal(Without Connector,With Gasket))
G(Grommet)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
9
Bracket
-- Please select --
-(None)
B(With Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid