Name Plate For VX31/32/33 Series Direct Operated 3 Port Solenoid Valve For Steam
Option configuration
Reset
Details
Model
-- Please select --
31(31)
32(32)
33(33)
1
Orifice Size
-- Please select --
1(1.5 mmΦ)
2(2.2 mmΦ)
3(3 mmΦ)
4(4 mmΦ)
2
Valve/Body Configuration
-- Please select --
4(COM./Single Unit)
3
Solenoid Valve Option
-- Please select --
Q(Seal Material:Main Valve Material Poppet:FFKM(Fixed Sealant:PTFE);Body/Shading Coil Material:Stainless Steel/Ag;Guide Pin Material:Stainless Steel;Coil Insulation Type:H)
S(Seal Material:Main Valve Material Poppet:FFKM(Fixed Sealant:PTFE);Body/Shading Coil Material:Brass(C37)/Cu;Guide Pin Material:Stainless Steel;Coil Insulation Type:H)
4
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
J(230 VAC 50/60 Hz)
8
Electrical Entry
-- Please select --
C(Conduit)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(With Conduit Terminal,Surge Voltage Suppressor And Light)
9
Bracket
-- Please select --
-(None)
B(With Bracket)
10
-- UnSelected
-- Selected
-- Selection invalid