Name Plate For VX31/32/33 Series Direct Operated 3 Port Solenoid Valve For Air
Option configuration
Reset
Details
Model
-- Please select --
31(31)
32(32)
33(33)
1
Orifice Size
-- Please select --
1(1.5 mmΦ)
2(2.2 mmΦ)
3(3 mmΦ)
4(4 mmΦ)
2
Valve/Body Configuration
-- Please select --
0(N.C./Single Unit)
2(N.O./Single Unit)
4(COM./Single Unit)
3
Solenoid Valve Option
-- Please select --
-(Seal Material:NBR;Body Material/Shading Coil Material:Brass(C37);Guide Pin Material:PPS;Coil Insulation Type:B)
V(Seal Material:FKM;Body Material/Shading Coil Material:Brass(C37);Guide Pin Material:PPS;Coil Insulation Type:B;Non-leak(10–6 Pa·m3/sec),Oil-free,Medium Vacuum(0.1 Pa.abs))
G(Seal Material:NBR;Body Material/Shading Coil Material:Stainless Steel;Guide Pin Material:PPS;Coil Insulation Type:B)
M(Seal Material:FKM;Body Material/Shading Coil Material:Stainless Steel;Guide Pin Material:PPS;Coil Insulation Type:B;Non-leak(10–6 Pa·m3/sec),Oil-free,Medium Vacuum(0.1 Pa.abs))
4
Suffix
-- Please select --
-(-)
Z(Oil-Free Spec.)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
8(48 VAC 50/60 Hz)
J(230 VAC 50/60 Hz)
8
Electrical Entry
-- Please select --
C(Conduit)
D(DIN Terminal)
DL(DIN Terminal With Light)
DO(For DIN Terminal(Without Connector Gasket Is Included.))
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Surge Voltage Suppressor And Light)
G(Grommet)
GS(With Grommet Surge Voltage Suppressor)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(With Conduit Terminal,Surge Voltage Suppressor And Light)
9
Full-Wave Rectifier
-- Please select --
-(None)
R(Built-In Full-Wave Rectifier Type)
10
Bracket
-- Please select --
-(None)
B(With Bracket)
11
-- UnSelected
-- Selected
-- Selection invalid