AZ Series Diaphragm Valve Optional Porting Configuration APTech
Option configuration
Reset
Details
Size
-- Please select --
3(Cv:0.29)
4(Cv:0.5)
1
Model
-- Please select --
542(Status:Normally Closed(N.C.);Maximum Operating Pressure:125 psig(0.9 MPa))
652(Knob:1/4 Turn Indicating Round Knob With A Raised Rectangular Section;Maximum Operating Pressure:250 psig(1.7 MPa))
2
Material
-- Please select --
S(316L SS)
3
Ports
-- Please select --
2PW(2 Ports Welded)
2PWA(2 Ports Welded)
2PWC(2 Ports Welded)
3PWD(3 Ports Welded)
3PWE(3 Ports Welded)
3PWG(3 Ports Welded)
4PWM(4 Ports Welded)
4
Connections Inlet1
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
5
Connections Outlet2
-- Please select --
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
6
Connections Inlet3
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
7
Connections Outlet4
-- Please select --
-(None)
TW4(1/4 Inch Tube Weld)
TW6(3/8 Inch Tube Weld)
FV4(1/4 Inch Face Seal (Female))
FV6(3/8 Inch Face Seal (Female))
MV4(1/4 Inch Face Seal (Male))
MV6(3/8 Inch Face Seal (Male))
8
Seat Material
-- Please select --
-(PCTFE (Standard))
VS(Polyimide)
9
-- UnSelected
-- Selected
-- Selection invalid