Connector Aassembly For ZQ Series
Option configuration
Reset
Details
Type
-- Please select --
12(Connector, Socket (3 pcs) Only)
13(For DC Latching)
14(Single)
31(100 VAC Single)
32(100 VAC Latching)
34(200 VAC Single)
35(200 VAC Latching)
1
Common Specifications
-- Please select --
-(Positive Common)
N(Negative Common)
2
Lead Wire Length
-- Please select --
-(300 mm)
6(600 mm)
10(1000 mm)
20(2000 mm)
30(3000 mm)
3
-- UnSelected
-- Selected
-- Selection invalid