AWG20-AWG40-B.jpg
AWG20(K)-B~AWG40(K)-B Series Modular Type Filter Regulator (With Built-in Pressure Gauge (With Backflow Function Option)
Option configuration
Body Size
1
With Backflow Function
2
Pipe Thread Type
3
Port Size
4
Bracket
5
Float Type Auto Drain
6
Mounting Angle of Pressure Gauge
7
Mounting Option
8
Set Pressure
9
Bowl
10
Drain Port Option a
11
Exhaust Mechanism
12
Drain Port Option b
13
Pressure Unit
14
Made To Order
15
-- UnSelected -- Selected -- Selection invalid