AWD20-40 Series Micro Mist Separator Regulator
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Option a
-- Please select --
-(None)
B(With Bracket)
4
Option b
-- Please select --
-(None)
C(Float Type Auto Drain (N.C.))
D(Float Type Auto Drain (N.O.))
5
Option c
-- Please select --
-(Without Pressure Gauge,Without Set Nut)
E(Square Embedded Type Pressure Gauge)
E1(Output: NPN Output / Electrical Entry: Wiring Bottom Entry)
E1H(Output: NPN Output / Electrical Entry: Wiring Bottom Entry,with Set Nut (for Panel Fitting))
E2(Output: NPN Output / Electrical Entry: Wiring Top Entry)
E3(Output: PNP Output / Electrical Entry: Wiring Bottom Entry)
E3H(Output: PNP Output / Electrical Entry: Wiring Bottom Entry,with Set Nut (for Panel Fitting))
E4(Output: PNP Output / Electrical Entry: Wiring Top Entry)
EH(Square Embedded Type Pressure Gauge ,with Set Nut (for Panel Fitting))
G(Round Type Pressure Gauge)
GH(Round Type Pressure Gauge,With Set Nut (For Panel Fitting))
H(Without Pressure Gauge,With Set Nut (For Panel Fitting))
HM(With Set Nut (For Panel Fitting),Round Type Pressure Gauge (With Color Zone))
M(Round Type Pressure Gauge (With Color Zone))
6
Semi-Standard a
-- Please select --
-(0.05 to 0.85 MPa Setting,Polycarbonate Bowl;X406:0.05 To 0.4MPa Setting)
1(0.02 To 0.2 Mpa Setting)
1C(With Bowl Guard,0.02 to 0.2 MPa Setting)
2(Metal Bowl,0.05 to 0.85 MPa Setting)
16C(Nylon Bowl With Bowl Guard,0.02 to 0.2 MPa Setting)
6(Nylon Bowl,0.05 to 0.85 MPa Setting)
6C(Nylon Bowl With Bowl Guard)
8(Metal Bowl With Level Gauge,0.05 to 0.85 MPa Setting)
12(Metal Bowl,0.02 to 0.2 MPa Setting)
16(Nylon Bowl,0.02 to 0.2 MPa Setting)
18(Metal Bowl With Level Gauge,0.02 to 0.2 MPa Setting)
C(With Bowl Guard,0.05 to 0.85 MPa Setting)
7
Semi-Standard b
-- Please select --
-(Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa)
NR(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NRW(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NRWZ(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRWZA(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
NRZ(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NRZA(With Drain Cock, Non-relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
NW(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
NWZ(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NWZA(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
NZ(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
NZA(With Drain Cock,Non-relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
R(Relieving Type, Flow Direction: Right to Left, With Drain Cock, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
RW(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
RWZ(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,˚F)
RWZA(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
RZ(Relieving Type, Flow Direction: Right to Left, With Drain Cock, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,˚F)
RZA(Relieving Type, With Drain Cock,Relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
W(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
WZ(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,˚F)
WZA(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting: For Φ6XΦ4 Nylon Tube, Digital Pressure Switch: With Unit Conversion Function)
Z(With Drain Cock,Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,°F)
ZA(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Digital Pressure Switch: With Unit Conversion Function)
J(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JN(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JNR(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JNRZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, ˚F)
JNRZA(Drain Guide 1/8 Or 1/4,Non-relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
JNZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl and Pressure Gauge in Imperial Units psi, ˚F)
JNZA(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right,Digital Pressure Switch: With Unit Conversion Function)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
JRZ(Drain Guide 1/8 Or 1/4,Relieving Type, Flow Direction:Right to Left,Name Plate,Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JRZA(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Digital Pressure Switch: With Unit Conversion Function)
JZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi,°F)
JZA(Drain Guide 1/8 Or 1/4,Relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
N(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: MPa)
8
Made To Order
-- Please select --
-(Standard)
X64(Long Bowl)
X406(0.4 MPa Setting)
9
-- UnSelected
-- Selected
-- Selection invalid