AWD-D.jpg
AWD20-D~AWD40-D Series Micro Mist Separator Regulator
Option configuration
Body Size
1
Pipe Thread Type
2
Bore Size
3
Bracket
4
Float Type Auto Drain
5
Digital Pressure Switch
6
Pressure Gauge/Mounting Option
7
Set Pressure
8
Bowl
9
Drain Port Option a
10
Exhaust Mechanism
11
Flow Direction
12
Drain Port Option b
13
Unit Representation
14
Made To Order
15
-- UnSelected -- Selected -- Selection invalid