AW30~AW60 Series Filter Regulator Made to Order
Option configuration
Reset
Details
Body Size
-- Please select --
30(30)
40(40)
60(60)
1
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Option a
-- Please select --
-(Without Mounting Option;Without Pressure Switch)
B(With Bracket)
BG(With Bracket;Round Type Pressure Gauge (Without Limit Indicator))
G(Round Type Pressure Gauge (Without Limit Indicator))
GH(Round Type Pressure Gauge (Without Limit Indicator);With Set Nut (For Panel Fitting))
H(With Set Nut (For Panel Fitting))
4
Semi-Standard a
-- Please select --
-(0.05 To 0.85 Mpa Setting)
1(0.02 To 0.2 Mpa Setting)
5
Option b
-- Please select --
2(Metal Bowl)
6
Semi-Standard b
-- Please select --
-(With Drain Cock)
J(Drain Guide 1/4)
7
Semi-standard c
-- Please select --
-(Relief Type)
N(Non-relieving Type)
8
Semi-standard d
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction: Right To Left)
9
Semi-standard e
-- Please select --
-(Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units Mpa)
Z(Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units psi, °F)
10
Made To Order
-- Please select --
X430(For Low Temperature)
X440(For High Temperature)
11
-- UnSelected
-- Selected
-- Selection invalid