AW20-AW60-B Series Modular Type Filter Regulator With Backflow Function Option
Option configuration
Reset
Details
Body Size
-- Please select --
20(Body Size)
30(Body Size)
40(Body Size)
60(Body Size)
1
With Backflow Function
-- Please select --
-(Without Backflow Function)
K(With Backflow Function)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
5
Option b
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
D(Float Type Auto Drain N.O.(Normally Open)Drain Port Is Open When Pressure Is Not Applied)
6
Option c
-- Please select --
-(Without Pressure Gauge,Without Set Nut (For Panel Mount))
E(Square Embedded Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount))
E1(Output: NPN Output/Electrical Entry: Wiring Bottom Entry,Without Set Nut (For Panel Mount))
E1H(Output: NPN Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E2(Output: NPN Output/Electrical Entry: Wiring Top Entry,Without Set Nut (For Panel Mount))
E2H(Output: NPN Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
E3(Output: PNP Output/Electrical Entry: Wiring Bottom Entry,Without Set Nut (For Panel Mount))
E3H(Output: PNP Output/Electrical Entry: Wiring Bottom Entry,With Set Nut (For Panel Mount))
E4(Output: PNP Output/Electrical Entry: Wiring Top Entry,Without Set Nut (For Panel Mount))
E4H(Output: PNP Output/Electrical Entry: Wiring Top Entry,With Set Nut (For Panel Mount))
EH(Square Embedded Type Pressure Gauge (With Limit Indicator),With Set Nut (For Panel Mount))
G(Round Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount))
GH(Round Type Pressure Gauge (With Limit Indicator),With Set Nut (For Panel Mount))
H(Without Pressure Gauge,With Set Nut (For Panel Mount))
HM(With Set Nut (For Panel Mount),Round Type Pressure Gauge (With Color Zone))
M(Round Type Pressure Gauge (With Color Zone),Without Set Nut (For Panel Mount))
7
Semi-Standard a
-- Please select --
-(0.05 to 0.85 MPa Setting,Polycarbonate Bowl;X406:0.05 To 0.4MPa Setting)
1(0.02 to 0.2 MPa Setting,Polycarbonate Bowl)
2(0.05 to 0.85 MPa Setting, Metal Bowl;X406:0.05 To 0.4MPa Setting;X425:0.1 To 1.7MPa Setting)
6(0.05 to 0.85 MPa Setting,Nylon Bowl;X406:0.05 To 0.4MPa Setting)
8(0.05 to 0.85 MPa Setting, Metal Bowl With Level Gauge;X406:0.05 To 0.4MPa Setting;X425:0.1 To 1.7MPa Setting)
12(0.02 to 0.2 MPa Setting,Metal Bowl)
16(0.02 to 0.2 MPa Setting,Nylon Bowl)
18(0.02 to 0.2 MPa Setting, Metal Bowl With Level Gauge)
1C(0.02 to 0.2 MPa Setting, With Bowl Guard)
6C(0.05 to 0.85 MPa Setting, Nylon Bowl With Bowl Guard;X406:0.05 To 0.4MPa Setting)
16C(0.02 to 0.2 MPa Setting, Nylon Bowl With Bowl Guard)
C(0.05 to 0.85 MPa Setting, With Bowl Guard;X406:0.05 To 0.4MPa Setting)
8
Semi-Standard b
-- Please select --
-(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NR(With Drain Cock,Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa)
NRW(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
NRWZ(Non-relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
NRWZA(Non-relieving Type,Flow Direction:Right To Left,Drain Cock With Barb Fitting,Name Plate,Digital Pressure Switch:With Unit Conversion Function)
NRZ(With Drain Cock,Non-relieving Type,Flow Direction:Right To Left,Name Plate,Caution Plate For Bowl,And Pressure Gauge In Imperial Units:psi,℉)
NRZA(With Drain Cock,Non-relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
NW(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
NWZ(Non-relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
NWZA(Non-relieving Type,Flow Direction:Left To Right,Drain Cock With Barb Fitting,Digital Pressure Switch:With Unit Conversion Function)
NZ(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
NZA(With Drain Cock,Non-relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
R(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
RW(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
RWZ(Relieving Type, Flow Direction: Right to Left, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
RWZA(Relieving Type,Flow Direction:Right To Left,Drain Cock With Barb Fitting,Digital Pressure Switch:With Unit Conversion Function)
RZ(With Drain Cock, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
RZA(With Drain Cock,Relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
W(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
WZ(Relieving Type, Flow Direction: Left to Right, Drain Cock With Barb Fitting, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
WZA(Relieving Type,Flow Direction:Left To Right,Drain Cock With Barb Fitting,Digital Pressure Switch:With Unit Conversion Function)
Z(With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
ZA(With Drain Cock,Relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
J(Drain guide 1/8 Or 1/4,Relieving Type,Flow Direction:Left To Right,Name Plate,Caution Plate For Bowl,And Pressure Gauge In Imperial Units: Mpa)
JN(Drain Guide 1/8 Or 1/4,Non-relieving Type,Flow Direction:Left To Right,Name Plate,Caution Plate For Bowl,And Pressure Gauge In Imperial Units:Mpa)
JNR(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
JNRZ(Drain Guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
JNRZA(Drain Guide 1/8 Or 1/4,Non-relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
JNZ(Drain guide 1/8 or 1/4, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
JNZA(Drain guide 1/8 Or 1/4,Non-relieving Type,Flow Direction: Left To Right,Digital Pressure Switch:With Unit Conversion Function)
JR(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
JRZ(Drain Guide 1/8 or 1/4, Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
JRZA(Drain guide 1/8 or 1/4,Relieving Type,Flow Direction:Right To Left,Digital Pressure Switch:With Unit Conversion Function)
JZ(Drain guide 1/8 or 1/4, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: psi,℉)
JZA(Drain Guide 1/8 Or 1/4,Relieving Type,Flow Direction:Left To Right,Digital Pressure Switch:With Unit Conversion Function)
N(With Drain Cock, Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: Mpa)
9
Made To Order
-- Please select --
-(Standard)
X64(Long Bowl)
X406(0.4 MPa Setting)
X425(For High Pressure)
X430(For Low Temperature)
X440(For High Temperature)
10
-- UnSelected
-- Selected
-- Selection invalid