AW10-A Series ModulAW Type Filter Regulator
Option configuration
Reset
Details
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
1
Option b
-- Please select --
-(Without Auto Drain)
C(Float Type Auto Drain N.C.(Normally Closed)Drain Port Is Closed When Pressure Is Not Applied)
2
Option c
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (Without Limit Indicator))
GH(Round Type Pressure Gauge (Without Limit Indicator),With Set Nut (For Panel Mount))
H(Without Pressure Gauge,With Set Nut (For Panel Mount))
3
Semi-Standard a
-- Please select --
-(0.05 to 0.7 MPa Setting, Polycarbonate Bowl)
1(0.02 to 0.2 MPa Setting,Polycarbonate Bowl)
2(0.05 to 0.7 MPa Setting, Metal Bowl)
6(0.05 to 0.7 MPa Setting, Nylon Bowl)
12(0.02 to 0.2 MPa Setting,Metal Bowl)
16(0.02 to 0.2 MPa Setting,Nylon Bowl)
4
Semi-Standard b
-- Please select --
-(Relieving Type,Flow Direction: Left to Right, Name Plate,Caution Plate, And Pressure Gauge In Imperial Units: MPa)
NR(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: Mpa)
NRZ(Non-relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: psi,℉)
NZ(Non-relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: psi,℉)
R(Relieving Type,Flow Direction: Right to Left, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: MPa)
RZ(Relieving Type, Flow Direction: Right to Left, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: psi,℉)
Z(Relieving Type,Flow Direction: Left to Right, Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: psi,℉)
N(Non-relieving Type,Flow Direction: Left to Right,Name Plate, Caution Plate, And Pressure Gauge In Imperial Units: MPa)
5
-- UnSelected
-- Selected
-- Selection invalid