AW-X2622.jpg
AW30·40-X2622 Series Filter Regulator Stainless Steel 316 And Special Temperature Environment (-40°C) Specifications
Option configuration
Body Size
1
Thread Type
2
Bore Size
3
Option a
4
Semi-Standard b
5
Semi-standard c
6
Option d
7
-- UnSelected -- Selected -- Selection invalid