AW30·40-X2622 Series Filter Regulator Stainless Steel 316 And Special Temperature Environment (-40°C) Specifications
Option configuration
Reset
Details
Body Size
-- Please select --
30(30)
40(40)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Option a
-- Please select --
-(Without Option)
C(Float Type Auto Drain (N.C.))
4
Semi-Standard b
-- Please select --
2(Metal Bowl)
5
Semi-standard c
-- Please select --
-(Flow Direction:Left To right)
R(Flow Direction:Right To Left)
6
Option d
-- Please select --
-(Without Option)
A(Round Type Pressure Gauge (Without Limit Indicator))
B(With Bracket)
C(Round Type Pressure Gauge (Without Limit Indicator) With Bracket)
7
-- UnSelected
-- Selected
-- Selection invalid