AV2000-A·3000-A·4000-A·5000-A Series Pilot Valve
Option configuration
Reset
Details
Applicable Model
-- Please select --
2(AV2000-A, AV3000-A)
4(AV4000-A, AV5000-A)
1
Coil Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC [115 VAC])
4(220 VAC [230 VAC])
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
G(Grommet (Lead Wire Length: 300 mm))
KO(M12 Connector (Without Cable))
Y(Type Y,DIN Terminal With Connector)
YO(Type Y,DIN Terminal Without Connector)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Push-turn Locking Slotted Type)
C(Push-turn Locking Lever Type)
5
-- UnSelected
-- Selected
-- Selection invalid