AV2000-A·3000-A·4000-A·5000-A Series Soft Start-up Valve
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size 1(P),2(A)
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Option a
-- Please select --
-(Without Mounting Option)
B(With Bracket)
4
Option b
-- Please select --
-(Without Pressure Gauge)
G(Round Type Pressure Gauge (With Limit Indicator))
5
Option c
-- Please select --
-(Without Silencer)
S(Silencer (Built-in))
6
Coil Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC [115 VAC])
4(220 VAC [230 VAC])
5(24 VDC)
6(12 VDC)
7
Electrical Entry
-- Please select --
D(Type D (DIN Terminal/With Connector))
DO(Type D (DIN Terminal/Without Connector))
G(Grommet (Lead Wire Length: 300 mm))
KO(M12 Connector (Without Cable))
Y(Type Y (DIN Terminal/With Connector))
YO(Type Y (DIN Terminal/Without Connector))
8
Light/Surge Voltage Suppressor
-- Please select --
-(None)
Z(With Light/Surge Voltage Suppressor)
9
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Push-turn Locking Slotted Type)
C(Push-turn Locking Lever Type)
10
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction: Right To Left)
11
Pressure Unit
-- Please select --
-(Name Plate And Pressure Gauge In SI Units: MPa)
Z(Name Plate And Pressure Gauge In Imperial Units: psi)
12
-- UnSelected
-- Selected
-- Selection invalid