AV2000·3000·4000·5000 Series Soft Start-Up Valve
Option configuration
Reset
Details
Body Size
-- Please select --
20(1/4)
30(3/8)
40(1/2)
50(3/4,1)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Bore Size
-- Please select --
02(1/4 (AV2000 Only))
03(3/8 (AV3000 Only))
04(1/2 (AV4000 Only))
06(3/4 (AV5000 Only))
10(1 (AV5000 Only))
3
Option
-- Please select --
-(None)
G(With Pressure Gauge)
4
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
5
Electrical Entry
-- Please select --
D(Type D,DIN Terminal (With Connector))
DO(Type D,DIN Terminal (Without Connector))
G(Grommet)
Y(Type Y,DIN Terminal (With Connector))
YO(Type Y,DIN Terminal (Without Connector))
6
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor(Grommet Type Only))
Z(With Light/Surge Voltage Suppressor (Not Possible With Grommet Type))
7
Manual Override
-- Please select --
-(Push-Turn Locking Type (Flush))
B(Locking Type (Tool Required))
C(Locking Type (Lever))
8
Flow Direction
-- Please select --
-(Left To Right)
R(Right To Left)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid