ASV Series Speed Exhaust Controller
Option configuration
Reset
Details
Body Size
-- Please select --
1(M3 standard)
2(M5 Standard)
3(1/8 Standard)
4(1/4 Standard)
5(3/8 Standard)
1
Type
-- Please select --
1(Tee)
2(Elbow)
2
Thread Type
-- Please select --
-(M3, M5, U10/32; R)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M3(M3X0.5)
M5(M5X0.8)
U10/32(10-32UNF)
4
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4mm)
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
10(Φ10mm)
11(Φ3/8")
12(Φ12mm)
13(Φ1/2")
5
With Sealant
-- Please select --
-(None)
S(With Sealant)
6
Option
-- Please select --
-(None)
C(With spatter cover)
7
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
8
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
9
-- UnSelected
-- Selected
-- Selection invalid