ASR Series Air Saving Valve Pressure Valve
Option configuration
Reset
Details
Body Size
-- Please select --
4(1/4 Standard)
5(3/8 Standard)
6(1/2 Standard)
1
Port Size
-- Please select --
02(R1/4)
03(R3/8)
04(R1/2)
2
Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
3
Option
-- Please select --
-(Variable set pressure type(0.1 to 0.3 MPa))
F20(Fixed set pressure type(0.2 MPa))
4
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
5
-- UnSelected
-- Selected
-- Selection invalid