ASP Series Speed Controller With Pilot Check Valve With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
3(1/8 Standard)
4(1/4 Standard)
5(3/8 Standard)
6(1/2 Standard)
1
Port Size
-- Please select --
01(Cylinder side: R1/8; Pilot port: M5 x 0.8)
02(Cylinder side: R1/4; Pilot port: Rc1/8)
03(Cylinder side: R3/8; Pilot port: Rc1/8)
04(Cylinder side: R1/2; Pilot port: Rc1/4)
F02(Cylinder side: R1/4; Pilot port: G1/8)
F03(Cylinder side: R3/8; Pilot port: G1/8)
F04(Cylinder side: R1/2; Pilot port: G1/4)
N01(Cylinder side: NPT1/8; Pilot port: 10-32UNF)
N02(Cylinder side: NPT1/4; Pilot port: NPT1/8)
N03(Cylinder side: NPT3/8; Pilot port: NPT1/8)
N04(Cylinder side: NPT1/2; Pilot port: NPT1/4)
2
Applicable Tubing O.D.
-- Please select --
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
10(Φ10mm)
11(Φ3/8")
12(Φ12mm)
13(Φ1/2")
3
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
4
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
5
-- UnSelected
-- Selected
-- Selection invalid