ASG Series Speed Controller Stainless Steel (Elbow Type)
Option configuration
Reset
Details
Body Material
-- Please select --
G(Stainless Steel)
1
Body Size
-- Please select --
2(M5)
3(1/8)
4(1/4)
5(3/8)
6(1/2)
2
Type
-- Please select --
2(Elbow)
3
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
4
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
5
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
6
With Sealant
-- Please select --
-(None)
S(With Sealant)
7
-- UnSelected
-- Selected
-- Selection invalid