ASD□□□F-D Series Dual Speed Controller Adjustable by Flat Head Screwdriver With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
2(M5 Standard)
3(1/8 Standard)
4(1/4 Standard)
5(3/8 Standard)
6(1/2 Standard)
1
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
N01(NPT1/8)
N02(NPT1/4)
N03(NPT3/8)
N04(NPT1/2)
U10/32(10-32UNF)
2
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4mm)
05(Φ3/16")
06(Φ6mm)
07(Φ1/4")
08(Φ8mm)
09(Φ5/16")
10(Φ10mm)
11(Φ3/8")
12(Φ12mm)
3
With Sealant
-- Please select --
-(None)
S(With Sealant)
4
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
5
-- UnSelected
-- Selected
-- Selection invalid