ASD-A Series Push-lock Type Dual Speed Controller With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
2(M5X0.8,10-32UNF)
3(1/8)
4(1/4)
5(3/8)
6(1/2)
1
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
2
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
U10/32(10-32UNF)
4
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4)
06(Φ6)
07(Φ1/4")
08(Φ8)
09(Φ5/16")
10(Φ10)
11(Φ3/8")
12(Φ12)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
6
Push-lock Type
-- Please select --
A(Push-lock Type)
7
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
8
-- UnSelected
-- Selected
-- Selection invalid