ASD Series Dual Speed Controller With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
2(M5 Standard)
3(1/8 Standard)
4(1/4 Standard)
5(3/8 Standard)
6(1/2 Standard)
1
Thread Type
-- Please select --
-(Metric Thread(M5),Unified Thread(10-32 UNF),R)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
U10/32(10-32UNF)
3
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4 mm)
05(Φ3/16")
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
4
With Sealant
-- Please select --
-(None)
S(With Sealant)
5
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
6
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
7
-- UnSelected
-- Selected
-- Selection invalid