ASB-H Series Hexagon Wrench For Adjustment Metal Speed Controller With Indicator
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8 10-32UNF)
2(1/8,1/4)
3(3/8)
4(1/2)
1
Elbow
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(Rc)
G(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
U10/32(10-32UNF)
5
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Φ1/4")
08(Metric Size:Φ8)
09(Inch Size:Φ5/16")
10(Metric Size:Φ10)
11(Inch Size:Φ3/8")
12(Metric Size:Φ12)
13(Inch Size:Φ1/2")
6
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
7
Adjustment Option
-- Please select --
BH(For Welding Environments Brass Parts (External):No Plating)
H(For General Environments Brass Parts (External):Ni Plating)
8
-- UnSelected
-- Selected
-- Selection invalid