ASB Series Metal Speed Controller With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8,10-32UNF)
2(1/8,1/4)
3(3/8)
4(1/2)
1
Elbow
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M5(M5X0.8)
U10/32(10-32UNF)
5
Applicable Tubing O.D.
-- Please select --
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
08(Φ8 mm)
09(Φ5/16")
10(Φ10 mm)
11(Φ3/8")
12(Φ12 mm)
13(Φ1/2")
6
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
7
Option
-- Please select --
-(Electroless Nickel Plating)
B(None)
8
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
9
-- UnSelected
-- Selected
-- Selection invalid