AS4201-X785 Series Pilot Check Valve: Metal Body Type
Option configuration
Reset
Details
Body Size
-- Please select --
4(1/2)
1
Thread Type
-- Please select --
-(R,Rc)
G(G)
2
Port Size
-- Please select --
04(1/2)
3
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
4
Valve Side Applicable Tubing O.D.
-- Please select --
10(Φ10 mm)
12(Φ12 mm)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
6
Made To Order
-- Please select --
X785(Metal Body)
7
-- UnSelected
-- Selected
-- Selection invalid