AS2201·3201-X785 Series Pilot Check Valve: Metal Body Type
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4)
3(3/8)
1
Thread Type
-- Please select --
-(R)
G(G)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
3
One-touch Fitting
-- Please select --
F(With One-touch Fitting)
4
Valve Side Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
6
Made To Order
-- Please select --
X785(Metal Body)
7
-- UnSelected
-- Selected
-- Selection invalid