AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size 1/8,1/4
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Control Range
-- Please select --
FSC(50 To 150 mm/s)
FSM(1 To 50 mm/s)
4
Thread Type
-- Please select --
-(R)
G(G)
N(NPT)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
6
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
08(Metric Size:Φ8)
09(Inch Size:Φ5/16")
10(Metric Size:Φ10)
11(Inch Size:Φ3/8")
23(Metric Size:Φ3.2)
7
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant)
8
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
9
-- UnSelected
-- Selected
-- Selection invalid