AS.jpg
AS-FG Series Speed Controller With One-touch Fitting Stainless Steel Type Elbow Type/Universal Type Body Size 2·3·4
Option configuration
Body Size
1
Type
2
Control Type
3
Stainless Steel Type
4
Thread Type
5
Port Size
6
Applicable Tubing O.D.
7
Seal
8
Manual Override
9
Made To Order
10
-- UnSelected -- Selected -- Selection invalid