AS Series Speed Controller Type Elbow Type Metal Body
Option configuration
Reset
Details
Body Size
-- Please select --
1(M3·M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Type
-- Please select --
2(Direct cylinder elbow type)
4(Direct cylinder flat elbow type)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Thread Type
-- Please select --
-(Metric thread(M3,M5),Unified thread(10-32 UNF);Cylinder side:R,Tube side:Rc)
F(G)
N(NPT)
4
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M3(M3 x 0.5)
M5(M5X0.8)
U10/32(10-32UNF)
5
Option
-- Please select --
-(None)
S(With Sealant)
SN(With Sealant,Electroless Nickel Plated)
N(Electroless Nickel Plated)
6
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
7
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
8
-- UnSelected
-- Selected
-- Selection invalid