AS Series Speed Controller Standard Type In-line Type
Option configuration
Reset
Details
Body Size
-- Please select --
1(M3,M5 Standard)
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
5(1/2 Standard)
1
Thread Type
-- Please select --
-(Metric thread(M3, M5);Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
M3(M3 x 0.5)
M5(M5X0.8)
3
Option
-- Please select --
-(None)
H(High Temperature (-5 to 80°C))
L(Low Temperature (-30 to 60°C))
N(With Nipple)
4
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
5
-- UnSelected
-- Selected
-- Selection invalid