AS-FSMA/FSCA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8,10-32UNF)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Control Range
-- Please select --
FSC(50 To 150 mm/s)
FSM(1 To 50 mm/s)
4
Port Size
-- Please select --
M5(M5X0.8)
U10/32(10-32UNF)
5
Width Across Flats (H)
-- Please select --
-(9 mm)
E(8 mm)
6
Applicable Tubing O.D.
-- Please select --
01(Inch Size:Φ1/8")
02(Metric Size:Φ2)
03(Inch Size:Φ5/32")
04(Metric Size:Φ4)
06(Metric Size:Φ6)
07(Inch Size:Φ1/4")
23(Metric Size:Φ3.2)
7
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
8
-- UnSelected
-- Selected
-- Selection invalid