AS-FSA Series Compact Scale Speed Controller Elbow Type/Universal Type Body Size M5X0.8/10-32UNF
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8 10-32UNF)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
With Indicator
-- Please select --
S(With Indicator)
4
Port Size
-- Please select --
M5(M5X0.8)
U10/32(10-32UNF)
5
Width Across Flats (H)
-- Please select --
-(9 mm)
E(8 mm)
6
Applicable Tubing O.D.
-- Please select --
02(Metric Size:Φ2)
23(Metric Size:Φ3.2)
04(Metric Size:Φ4)
06(Metric Size:Φ6)
01(Inch Size:Φ1/8")
03(Inch Size:Φ5/32")
07(Inch Size:Φ1/4")
7
With Compact Indicator
-- Please select --
A(With Compact Indicator)
8
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine-coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
9
-- UnSelected
-- Selected
-- Selection invalid