AS-FS Series Speed Controller With Indicator Elbow Type/Universal Type Body Size 1
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8,10-32UNF)
1
Type
-- Please select --
2(Elbow)
3(Universal)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Indicator Window Direction
-- Please select --
-(0°)
1(180°)
2(90°)
3(270°)
4
Port Size
-- Please select --
M5(M5X0.8)
U10/32(10-32UNF)
5
Width Across Flats (H)
-- Please select --
-(9 mm)
E(8 mm)
6
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
02(Φ2 mm)
03(Φ5/32")
04(Φ4 mm)
06(Φ6 mm)
07(Φ1/4")
23(Φ3.2 mm)
7
Made To Order
-- Please select --
-(Standard)
X12(Lubricant: Vaseline)
X21(Grease-free (Seal: Fluorine Coating) + Restrictor (Without Check Valve))
X214(Restrictor (Without Check Valve))
8
-- UnSelected
-- Selected
-- Selection invalid