AS□□□□P Series Speed Controller with One-touch Fitting Plug-in Type
Option configuration
Reset
Details
Body Size
-- Please select --
10(M5 Standard)
20(01 Standard)
25(02 Standard)
30(03 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Plug-in Type
-- Please select --
P(Plug-in Type)
3
Rod O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
4
Applicable Tubing O.D.
-- Please select --
04(Φ4 mm)
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
5
Lock Nut Option
-- Please select --
-(Hexagon Lock Nut)
J(Round Lock Nut)
6
-- UnSelected
-- Selected
-- Selection invalid