AS-X900 Series Flame Resistant (Equivalent To UL-94 Standard V-0) Speed Controller With One-touch Fittings In-line Type
Option configuration
Reset
Details
Body Size
-- Please select --
205(1/4 Standard)
300(3/8 Standard)
1
Applicable Tubing O.D.
-- Please select --
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
2
-- UnSelected
-- Selected
-- Selection invalid