AS-X737 Series Speed Controller With One-touch Fitting All Metal Exterior
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4 Standard)
3(3/8 Standard)
1
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
2
Thread Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
3
Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
4
-- UnSelected
-- Selected
-- Selection invalid