AS-X242-J Series Metal Knob Speed Controller with One-touch Fitting Elbow Type
Option configuration
Reset
Details
Body Size
-- Please select --
1(M5X0.8)
2(1/8,1/4)
3(3/8)
4(1/2)
1
Type
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
Port Size
-- Please select --
01(R1/8)
02(R1/4)
03(R3/8)
04(R1/2)
M5(M5X0.8)
4
Applicable Tubing O.D.
-- Please select --
04(Φ4mm)
06(Φ6mm)
08(Φ8mm)
10(Φ10mm)
12(Φ12mm)
5
Seal Method
-- Please select --
-(Without Sealant)
S(With Sealant (AS22 1F to AS32 1F))
SN(With Sealant (AS42 1F only))
6
Made To Order
-- Please select --
X242(Metal Knob)
7
Lock Nut
-- Please select --
J(Round Lock Nut)
8
-- UnSelected
-- Selected
-- Selection invalid