AS-W2D.jpg
AS□2□1F-W2D Series Flame Resistant (Equivalent to UL-94 Standard V-0) Flat Head Screwdriver Adjustable Speed Controller With One-touch Fitting
Option configuration
Body Size
1
Type
2
Control Type
3
With One-touch Fitting
4
Thread Type
5
Port Size
6
Applicable Tubing O.D.
7
Type
8
-- UnSelected -- Selected -- Selection invalid