AS□2□1F-W2D Series Flame Resistant (Equivalent to UL-94 Standard V-0) Flat Head Screwdriver Adjustable Speed Controller With One-touch Fitting
Option configuration
Reset
Details
Body Size
-- Please select --
2(1/8,1/4 Standard)
3(3/8 Standard)
4(1/2 Standard)
1
Type
-- Please select --
2(Elbow)
2
Control Type
-- Please select --
0(Meter-out)
1(Meter-in)
3
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
4
Thread Type
-- Please select --
G(G Thread)
5
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
6
Applicable Tubing O.D.
-- Please select --
06(Φ6 mm)
08(Φ8 mm)
10(Φ10 mm)
12(Φ12 mm)
7
Type
-- Please select --
W2D(Flame Resistant Flat Head Screwdriver Adjustable)
8
-- UnSelected
-- Selected
-- Selection invalid